Loading...

RCCB

Reliable protection devices built to the highest safety standards, keeping you and your loved ones safe from electric shocks and fire hazards

Product Overview

The Caretron and Optipro RCCB series from IndoAsian offer cutting-edge protection against earth faults and leakage currents. Caretron RCCBs blend functionality with design, featuring bi-connect terminals, CE certification, IP20 ingress protection, and a 6kA short-circuit withstand capacity - ideal for modern households.

Optipro RCCBs are built for high-performance environments, offering 10kA capacity and ISI/CE compliance for enhanced fault protection. Both series ensure precise, dependable safety - making them an essential part of any protection architecture.

Filters :

RCCB

40A 30mA DP Optipro RCCB

811701
RCCB

40A 30MA DP Caretron RCCB

810151
RCCB

25A 30mA DP Optipro RCCB

811700
RCCB

40A 100MA DP Caretron RCCB

810154
RCCB

63A 100MA FP Caretron RCCB

810164
RCCB

40A 30mA FP Optipro RCCB

811719
RCCB

63A 30mA FP Optipro RCCB

811720
RCCB

40A 100mA DP Optipro RCCB

811707
RCCB

40A 30MA FP Caretron RCCB

810160

Highlights

Designed with safety in mind, our products safeguard both people and property

Highlights

Designed with safety in mind, our products safeguard both people and property

Bi-connect Terminals for connection flexibility

Bi-connect terminals for busbar or cable use

https://cdn.indoasian.com/indoasia/public/IP20 protection for utmost safety.

IP20 protection for utmost safety

https://cdn.indoasian.com/indoasia/public/Large terminal to incorporate wires of bigger sizes.

Big terminals for big wires

https://cdn.indoasian.com/indoasia/public/Visible Test Button ensuring safety.

Visible test button ensuring safety

Bi-connect terminals for busbar or cable use

Other Categories

Built on decades of expertise, IndoAsian delivers reliable electrical safety and efficient performance

Exhaust Fans

Switches

Exhaust Fans

Exhaust Fans

Exhaust Fans

Accessories

Celebrating milestones

National and international recognition strengthens our presence as a trusted brand in the electrical industry

Exploring Technology and Innovation at the 49th Middle East Energy Exhibition (Dubai)
Exhibitions 4 mins

Exploring Technology and Innovation at the 49th Middle East Energy Exhibition (Dubai)

The Middle East Energy Exhibition in Dubai (49th edition) was an exciting opportunity to explore and discover the latest technology and advancements leading the way in the energy transition.

Know More
Brand New Offices!
Exhibitions 4 mins

Expanding presence and strengthening connections

IndoAsian is giving its regional and branch sales offices a professional and consistent look.

Know More
Evolve Meets 2023.
Meet & Greet 5 mins

Evolve Meets 2023

We are pleased to share the successful completion of our dealers and retailers meetings.

Know More

We are here to help you

City*
0 / 500