Loading...

40A 30mA FP Optipro RCCB

(811719)

Specifications

  • ISI/CE Marked as per IS/IEC 12640-1
  • Degree of Protection IP 20
  • Rated conditional Short Circuit Current Inc 10kA
  • 35 sq. mm terminals
  • Bi-Connect Terminals
  • Frequency 50 Hz
  • Operating Voltage 240V/415V AC

We are here to help you

City*
0 / 500