Loading...

Power Panel

Quality-tested PDBs designed for quick, reliable industrial and commercial use

Product Overview

IndoAsian Power Panels are engineered for reliable and effective power distribution in industrial and commercial applications. Custom-built to client specifications, these panels support current ratings up to 6300A with short resistance up to 50kA.

They offer robust protection with IP ratings up to IP55 and are type-tested for performance. Available in aluminium or copper busbars and multiple enclosure materials, they're ideal for sectors like power, refineries, steel, and oil & gas.

Highlights

Custom-built panels delivering dependable power control for sectors like Power, Steel, Refineries, and Petrochemicals

Highlights

Custom-built panels delivering dependable power control for sectors like Power, Steel, Refineries, and Petrochemicals

Offer Customised designed

Offer Customised designed based on application

https://cdn.indoasian.com/indoasia/public/Tested_for_Short

Tested for Short Time Current, Temperature Rise offering reliability and longevity

https://cdn.indoasian.com/indoasia/public/Rated for maximum protection in appropriate environments

Rated for maximum protection in appropriate environments

https://cdn.indoasian.com/indoasia/public/Tested for reliability and longevity

Follow relevant International and Indian Standard

Offer Customised designed based on application

Catalogue

Download helpful catalogues featuring top-tier products with benchmarking reliability and performance efficiency.

tags
Event thumb
Power Panel

Other Categories

Built on decades of expertise, IndoAsian delivers reliable electrical safety and efficient performance

Exhaust Fans

Switches

Exhaust Fans

Exhaust Fans

Exhaust Fans

Accessories

Celebrating milestones

National and international recognition strengthens our presence as a trusted brand in the electrical industry

Exploring Technology and Innovation at the 49th Middle East Energy Exhibition (Dubai)
Exhibitions 4 mins

Exploring Technology and Innovation at the 49th Middle East Energy Exhibition (Dubai)

The Middle East Energy Exhibition in Dubai (49th edition) was an exciting opportunity to explore and discover the latest technology and advancements leading the way in the energy transition.

Know More
Brand New Offices!
Exhibitions 4 mins

Expanding presence and strengthening connections

IndoAsian is giving its regional and branch sales offices a professional and consistent look.

Know More
Evolve Meets 2023.
Meet & Greet 5 mins

Evolve Meets 2023

We are pleased to share the successful completion of our dealers and retailers meetings.

Know More

We are here to help you

City*
0 / 500