Loading...

100A FP Optipro Isolator

(811563)

Specifications

  • Conforms to IEC 60947-3
  • CE marked
  • Degree of Protection IP 20
  • 35 sq. mm terminals
  • Bi-Connect Terminals
  • Frequency 50 Hz
  • Operating Voltage 240V/415V AC, 60V DC per pole

We are here to help you

City*
0 / 500